ROHM Product Detail

RS4P063BPHZG (New)
N-channel 100V 170A Wide-SOA Power MOSFET for Automotive Safety Circuits

RS4P063BPHZG is an AEC-Q101 qualified automotive MOSFET featuring expanded SOA capability with a design that helps suppress secondary breakdown. It contributes to improved reliability in automotive safety and protection circuits exposed to short-duration high-current and high-voltage stress, such as airbag inflator ignition circuitsdrivers, seat belt pretensioner drivers, and battery disconnect pyrofuse drivers.

Product Detail

 
Part Number | RS4P063BPHZGTCB
Status | Recommended
Package | HPLF5060T5LSAH
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

HPLF5060T5LSAH

Number of terminal

5

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

170

RDS(on)[Ω] VGS=10V(Typ)

0.0049

RDS(on)[Ω] VGS=Drive(Typ)

0.0049

Total gate charge Qg[nC]

55

Power Dissipation (PD)[W]

384

Drive Voltage[V]

10

trr (Typ.)[ns]

70

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x4.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • 100% Avalanche tested
  • Wide-SOA

Supporting Information

 

Overview

This product is a 100V MOSFET optimized for automotive safety functions and protection circuits. It achieves Wide-SOA (Safe Operating Area) across a broad voltage range in the standard HPLF5060 (5060-size) package widely used in automotive applications. By incorporating a design that effectively suppresses secondary breakdown, it delivers approximately 5 times the SOA tolerance of standard equivalent-sized products under VDS=100V and PW=100μs. This contributes to greater reliability in automotive applications subject to momentary high-power loads, including airbag inflator ignition circuits and seatbelt pretensioner drive circuits.
Adopting the standard 5060-size package also simplifies replacement evaluation with existing layouts, helping reduce the workload and costs associated with design changes.

Development Background

Recent advances in vehicle electrification are increasing the demand for automotive systems that support higher voltages and currents. In particular, safety functions and protection circuits may experience momentary high-power loads during abnormal or emergency conditions, requiring the MOSFETs that drive them to provide high SOA capability.
ROHM has established a strong track record of providing Wide-SOA products for AI servers and industrial power supplies, including products that have been selected as recommended components by a global cloud platform provider. This product brings the same technologies and expertise to the automotive field.

Application Examples

・Airbag inflator ignition circuits
・Seatbelt pretensioner drive circuits
・Pyro-fuse drive circuits for battery cutoff
・Other automotive safety functions and protection circuits exposed to short-duration high-current and high-voltage stress

X

Most Viewed